IESNA:LM-63-2002
[TEST]P1351797
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-62)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A24R309035D010 E3A301WH
[LUMINAIRE]3in Adjustable LED luminaire with, R30 optic, 3500K CCT AND, 90CRI , E3A301WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1094
TILT=NONE
1 -1 1 37 16 1 1 -0.25 -0.25 0
1 1 28.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
67.5 90 112.5 135 157.5 180
52 86 155.9 353.9 892.7 1798.4 2848 3703.8 4335.5 4640.4
4600.5 4418.5 4293.6 4141.6 3919.7 3614.8 3126 2451.2 1693.4 934.7
373.9 131 29 3 1 1 1 1 1 1
0 0 0 0 0 0 0
52 87 152.9 329.9 845.7 1735.4 2741.1 3661.8 4306.6 4635.4
4618.5 4430.5 4298.6 4140.6 3894.7 3549.8 3057 2404.2 1632.5 859.7
370.9 131 32 3 1 1 1 1 1 1
0 0 0 0 0 0 0
52 87 149 322.9 806.7 1660.4 2624.1 3488.8 4097.6 4484.5
4532.5 4376.5 4231.6 4062.6 3788.7 3399.9 2853 2129.3 1416.5 734.8
294.9 113 30 3 1 1 1 1 1 1
1 0 0 0 0 0 0
52 85 149 313.9 727.8 1516.5 2441.2 3238.9 3831.7 4212.6
4330.6 4221.6 4065.6 3872.7 3569.8 3107 2497.2 1774.4 1115.6 577.8
209.9 92 28 4 1 1 1 1 1 1
1 0 0 0 0 0 0
52 84 140 279.9 628.8 1331.6 2138.3 2868 3413.9 3769.7
3905.7 3825.7 3645.8 3409.9 3058 2564.1 1939.4 1280.6 768.7 386.9
148 72 27 5 1 1 1 1 1 1
0 1 0 0 0 0 0
52 84 135 252.9 533.8 1094.6 1798.4 2430.2 2912 3200.9
3319.9 3233.9 3038 2763.1 2393.2 1876.4 1350.5 861.7 477.8 250.9
114 52 23 5 1 0 1 1 1 1
1 1 0 1 0 0 0
52 81 128 221.9 445.9 884.7 1419.5 1963.3 2319.2 2548.1
2616.1 2521.2 2297.2 2013.3 1650.4 1223.6 824.7 495.8 277.9 140
70 35 15 4 1 0 1 1 1 1
1 1 0 1 0 0 0
52 80 120 194.9 343.9 660.8 1062.6 1475.5 1733.4 1882.4
1882.4 1761.4 1537.5 1270.6 967.7 679.8 442.9 261.9 137 74
40 19 7 2 0 0 1 1 1 1
1 1 1 1 0 0 0
52 77 114 169.9 273.9 463.8 744.8 1004.7 1185.6 1241.6
1200.6 1081.6 901.7 692.8 498.8 340.9 214.9 121 69 39
20 7 2 0 0 1 1 1 1 1
1 1 1 1 1 1 0
52 74 104 149 217.9 320.9 484.8 634.8 729.8 742.8
687.8 590.8 473.8 359.9 254.9 168.9 101 58 35 17
6 2 0 0 0 1 1 1 1 1
1 1 1 1 1 1 0
52 64 74 82 88 90 88 82 73 61
51 42 31 18 11 7 4 1 0 0
1 1 1 1 2 2 2 2 3 3
3 2 2 2 2 2 0
52 52 49 44 38 32 26 20 16 12
8 5 3 1 1 0 0 0 1 1
1 2 2 2 2 3 3 3 3 4
3 3 3 3 3 3 0
52 41 31 23 17 13 8 5 2 1
0 0 0 0 0 0 0 0 0 1
1 1 2 2 2 3 3 3 3 3
3 3 2 2 2 2 0
52 34 22 15 10 6 2 0 0 0
0 0 0 0 0 0 0 0 0 1
1 2 3 3 3 3 3 3 3 3
3 2 2 2 1 1 0
52 30 19 12 7 3 1 0 0 0
0 0 0 0 0 0 0 0 1 2
2 3 4 4 4 4 4 4 4 4
3 3 2 2 1 1 0
52 29 18 11 7 2 1 0 0 0
0 0 0 0 0 0 0 0 1 2
3 3 4 4 5 4 5 5 4 4
3 3 2 2 1 1 0
